Product specifications
Characteristic | Value |
---|---|
Case | E11 |
Chip Technology | Standard recovery |
Current (A) | 70 A |
Dimensions (LLxBBxHH) mm | 26SW17M8 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8 and also 1/4-28 UNFSKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02641310 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 71/16 M6 |
Surge Current (A) | 1150 A |
Technology | Diodes |
Typical Applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 2 W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W) |
Voltage (V) | 1600 V |