Product specifications
Characteristic | Value |
---|---|
Case | E28 |
Chip Technology | Diode |
Current (A) | 7500 A |
Dimensions (LLxBBxHH) mm | D49,5x5 |
Features |
|
Housing | Capsule |
Part Number | 02642340 |
Product Line | Capsule |
Product Status | In production new |
Product Type | SKN 7500/06 |
Surge Current (A) | 60000 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 600 V |