Product specifications
Characteristic | Value |
---|---|
Case | E10 |
Chip Technology | Standard recovery |
Current (A) | 86 A |
Dimensions (LLxBBxHH) mm | 25SW17 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded studs ISO M8 or 1/4” 28 UNF-2ASKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02647520 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 86/16 |
Surge Current (A) | 1500 A |
Technology | Diodes |
Typical Applications | All purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: |
Voltage (V) | 1600 V |