Product specifications
Characteristic | Value |
---|---|
Case | E42 |
Chip Technology | Avalanche |
Current (A) | 25 A |
Dimensions (LLxBBxHH) mm | 150SW14M6 |
Features | Avalanche type reverse characteristicReverse voltages up to 5000 VHermetic metal case with ceramic insulator and extra long creepage distancesThreaded stud ISO M6Cooling via heatsinksSKN: Anode to stud |
Housing | Stud Screw Fit |
Part Number | 02632530 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKNa 22/50 |
Surge Current (A) | 450 A |
Technology | Diodes |
Typical Applications | High voltage rectifier diode for heavy duty applicationsSeries connections for high voltage equipments like dust precipitators and high voltage power suppliesNon-controllable and half-controllable rectifiersFree-wheeling diodes |
Voltage (V) | 5000 V |