Product specifications
Characteristic | Value |
---|---|
Case | E13 |
Chip Technology | Standard recovery |
Current (A) | 100 A |
Dimensions (LLxBBxHH) mm | 165SW24M12 |
Features | Reverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M12, M16 x 1,5SKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02635360 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 100/16 UNF |
Surge Current (A) | 1750 A |
Technology | Diodes |
Typical Applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,25 μF, 50 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W) |
Voltage (V) | 1600 V |