Product specifications
Characteristic | Value |
---|---|
Chip Technology | Rectifier |
Current (A) | 170 A |
Device Type | Rectifier Diode |
Features |
|
Housing | Standard |
Part Number | 34512600 |
Product Type | SKR 10,3 Qu bond |
Surge Current (A) | 1650 A |
Technology | Standard |
Typical Applications | uncontrolled rectifier bridges |
Voltage (V) | 1600 V |