Product specifications
Characteristic | Value |
---|---|
Case | E14 |
Chip Technology | Standard recovery |
Current (A) | 130 A |
Dimensions (LLxBBxHH) mm | 165SW24M12 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 02235410 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 130/18 |
Surge Current (A) | 2500 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 1800 V |