Semikron Danfoss logo

02624730

SKR 133/12 M12X1,5

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E14
Chip Technology
Standard recovery
Current (A)
130 A
Dimensions (LLxBBxHH) mm
165SW24M12
Features
  • Reverse voltages up to 1600 V
  • Hermetic metal cases with glass insulator
  • Screw terminal M 6 x 1,0mm
  • Threaded stud M12 x 1,5mm
  • SKN: anode to stud
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02624730
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKR 133/12 M12X1,5
Surge Current (A)
2500 A
Technology
Diodes
Typical Applications
  • All-purpose mean power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifiers
  • Free-wheeling diodes
  • Recommended snubber network:
Voltage (V)
1200 V