Product specifications
Characteristic | Value |
---|---|
Case | E15 |
Chip Technology | Standard recovery |
Current (A) | 240 A |
Dimensions (LLxBBxHH) mm | 190SW32M16 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 02622161 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 240/04 UNF ABCD |
Surge Current (A) | 6000 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 400 V |