Semikron Danfoss logo
SKR 240/12-product-details

02236811

SKR 240/12

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E15
Chip Technology
Standard recovery
Current (A)
240 A
Dimensions (LLxBBxHH) mm
190SW32M16
Features
  • Reverse voltages up to 1800 V
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M16 x 1,5
  • SKN / SKR 240/04 ... /16 also available with threaded stud 3/4-16UNF (e.g. SKR240/12UNF)
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02236811
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKR 240/12
Surge Current (A)
6000 A
Technology
Diodes
Typical Applications
  • All-purpose mean power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifiers
  • Free-wheeling diodes
  • Recommended snubber network: RC: 0,5µF, 30 Ω (PR = 2W), RP = 50 kΩ (PR = 20 W)
Voltage (V)
1200 V