Product specifications
Characteristic | Value |
---|---|
Case | E8 |
Chip Technology | Standard recovery |
Current (A) | 25 A |
Dimensions (LLxBBxHH) mm | 21SW11M6 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 02151550 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 26/16 UNF |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 1600 V |