Product specifications
Characteristic | Value |
---|---|
Case | E10 |
Chip Technology | Fast recovery |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 25SW17 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 02238290 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 2F50/10 UNF |
Surge Current (A) | 1100 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 1000 V |