Semikron Danfoss logo

02236990

SKR 70/16

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E12
Chip Technology
Standard recovery
Current (A)
70 A
Dimensions (LLxBBxHH) mm
135SW17M8
Features
  • Reverse voltages up to 1600 V
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M8
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02236990
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKR 70/16
Surge Current (A)
1150 A
Technology
Diodes
Typical Applications
  • All-purpose mean power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifiers
  • Free-wheeling diodes
  • Recommended snubber network: RC: 0,1 µF, 100 Ω (PR = 2W) RP = 80 kΩ (PR = 6W)
Voltage (V)
1600 V