Semikron Danfoss logo
SKR 71/08-product-details

02237120

SKR 71/08

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E11
Chip Technology
Standard recovery
Current (A)
70 A
Dimensions (LLxBBxHH) mm
26SW17M8
Features
  • Reverse voltages up to 1600 V
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M8 and also 1/4-28 UNF
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02237120
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKR 71/08
Surge Current (A)
1150 A
Technology
Diodes
Typical Applications
  • All-purpose mean power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifiers
  • Free-wheeling diodes
  • Recommended snubber network: RC: 0,1 µF, 100 Ω (PR = 2 W), RP = 80 kΩ (PR = 6 W)
Voltage (V)
800 V