Product specifications
Characteristic | Value |
---|---|
Case | E11 |
Chip Technology | Standard recovery |
Current (A) | 70 A |
Dimensions (LLxBBxHH) mm | 26SW17M8 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 02237170 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 71/08 UNF |
Surge Current (A) | 1150 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 800 V |