Semikron Danfoss logo

34820000

SKR012XP16B1F

PEP

Product specifications

Characteristic
Value
Chip TechnologyRectifier
Current (A)35 A
Device TypeRectifier Diode
FeaturesNew Power Enhancing Passivation technologyT<sub>jmax</sub> = 175°CHigh current densityEnhanced environmental robustness
HousingPEP
Part Number34820000
Product TypeSKR012XP16B1F
Surge Current (A)200 A
TechnologyPEP
Typical Applicationsuncontrolled rectifier bridges
Voltage (V)1600 V