Semikron Danfoss logo

02647500

SKRa 46/20

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E11
Chip Technology
Avalanche
Current (A)
46 A
Dimensions (LLxBBxHH) mm
26SW17M8
Features
  • Avalanche type reverse characteristic up to 2000 V
  • Hermetic metal case with glass insulator
  • Cooling via heatsinks
  • Threaded stud ISO M8 or ¼ - 28 UNF 2A
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02647500
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKRa 46/20
Surge Current (A)
700 A
Technology
Diodes
Typical Applications
  • DC power supplies for magnets or solenoids (brakes, valves, etc.)
  • Field coil supply for DC motors
  • Series connections for high voltage applications (dust precipitators)
Voltage (V)
2000 V