Product specifications
Characteristic | Value |
---|---|
Case | E10 |
Chip Technology | Avalanche |
Current (A) | 86 A |
Dimensions (LLxBBxHH) mm | 25SW17 |
Features | Avalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorCooling via heatsinksThreaded stud ISO M8 or ¼ - 28 UNF 2ASKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02646970 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKRa 86/18 UNF |
Surge Current (A) | 1500 A |
Technology | Diodes |
Typical Applications | DC supply for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications like dust precipitators |
Voltage (V) | 1800 V |