Semikron Danfoss logo

08785114

SKS 425N B6U 285 V16

SEMISTACK CLASSICS

Product specifications

Characteristic
Value
Chip TechnologyThree-phase uncontrolled diode bridge rectifier
CoolingNatural cooled
Current (A)425 A
FeaturesThree phase uncontrolled rectifiersDiode power stacksRC circuit included
HousingSEMISTACK CLASSICS
Part Number08785114
Product LineSEMISTACK CLASSICS
Product StatusTerminated
Product TypeSKS 425N B6U 285 V16
Stack categoryDiode / Thyristor converter
Surge Voltage (V)670 V
TechnologyPower Electronics Solutions
Typical ApplicationsPower suppliesRectifiers for AC/DC motor control
Voltage (V)500 V