Semikron Danfoss logo

08785123

SKS 430F B6U 290 V16 SU

SEMISTACK CLASSICS

Product specifications

Characteristic
Value
Chip TechnologyThree-phase uncontrolled diode bridge rectifier
CoolingForced-air cooled
Current (A)430 A
FeaturesThree phase uncontrolled rectifiersDiode power stacksRC circuit included
HousingClassics
Part Number08785123
Product LineSEMISTACK CLASSICS
Product StatusIn production
Product TypeSKS 430F B6U 290 V16 SU
Stack categoryDiode / Thyristor converter
Surge Voltage (V)670 V
SwitchesThree-phase uncontrolled diode bridge rectifier
TechnologyThyristor / Diode
Typical ApplicationsPower suppliesRectifiers for AC/DC motor control
Voltage (V)500 V