Semikron Danfoss logo

08785218

SKS 760F W3C 660 V16

SEMISTACK CLASSICS

Product specifications

Characteristic
Value
Chip TechnologyThree-phase reverse parallel thyristor converter
CoolingForced-air cooled
Current (A)760 A
FeaturesThree phase reverse parallel thyristor converterThyristor power stacksRC circuit included
HousingClassics
Part Number08785218
Product LineSEMISTACK CLASSICS
Product StatusIn production
Product TypeSKS 760F W3C 660 V16
Stack categoryDiode / Thyristor converter
SwitchesThree-phase reverse parallel thyristor converter
TechnologyThyristor / Diode
Typical ApplicationsSoft starters
Voltage (V)500 V