Product specifications
Characteristic | Value |
---|---|
Chip Technology | Three-phase reverse parallel thyristor converter |
Cooling | Forced-air cooled |
Current (A) | 760 A |
Features | Three phase reverse parallel thyristor converterThyristor power stacksRC circuit included |
Housing | Classics |
Part Number | 08785219 |
Product Line | SEMISTACK CLASSICS |
Product Status | In production |
Product Type | SKS 760F W3C 660 V16 SU |
Stack category | Diode / Thyristor converter |
Switches | Three-phase reverse parallel thyristor converter |
Technology | Thyristor / Diode |
Typical Applications | Soft starters |
Voltage (V) | 500 V |