Semikron Danfoss logo

08785206

SKS 950F W3C 825 V16

SEMISTACK CLASSICS

Product specifications

Characteristic
Value
Chip TechnologyThree-phase reverse parallel thyristor converter
CoolingForced-air cooled
Current (A)950 A
FeaturesThree phase reverse parallel thyristor converterThyristor power stacksRC circuit included
HousingClassics
Part Number08785206
Product LineSEMISTACK CLASSICS
Product StatusIn production
Product TypeSKS 950F W3C 825 V16
Stack categoryDiode / Thyristor converter
SwitchesThree-phase reverse parallel thyristor converter
TechnologyThyristor / Diode
Typical ApplicationsSoft starters
Voltage (V)500 V