Product specifications
Characteristic | Value |
---|---|
Case | B5 |
Chip Technology | Thyristor |
Current (A) | 100 A |
Dimensions (LLxBBxHH) mm | 160SW24M12 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 01236391 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKT 100/12 E UNF |
Surge Current (A) | 1750 A |
Technology | Thyristor |
Typical Applications |
|
Voltage (V) | 1200 V |