Semikron Danfoss logo

01236411

SKT 100/16 E UNF

Stud Screw Fit

Product specifications

Characteristic
Value
Case
B5
Chip Technology
Thyristor
Current (A)
100 A
Dimensions (LLxBBxHH) mm
160SW24M12
Features
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M12 or UNF1/2-20
  • Interchangeable with international standard case
Housing
Stud Screw Fit
Part Number
01236411
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKT 100/16 E UNF
Surge Current (A)
1750 A
Technology
Thyristor
Typical Applications
  • DC motor control (e. g. for machines tools)
  • Controlled rectifiers (e. g. for battery charging)
  • AC controllers (e. g. for temperature control)
  • Recommended snubber network e. g. for VVRMS ≤ 400 V: R = 47 Ω/10 W, C = 0,22 µF
Voltage (V)
1600 V