Semikron Danfoss logo
SKT 160/12 E-product-details

01238970

SKT 160/12 E

Stud Screw Fit

Product specifications

Characteristic
Value
Case
B6
Chip Technology
Thyristor
Current (A)
160 A
Dimensions (LLxBBxHH) mm
190SW32M16
Features
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M16x1,5 or UNF3/4-16
  • International standard case
Housing
Stud Screw Fit
Part Number
01238970
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKT 160/12 E
Surge Current (A)
3750 A
Technology
Thyristor
Typical Applications
  • DC motor control (e. g. for machine tools)
  • Controlled rectifiers (e. g. for battery charging)
  • AC controllers (e. g. for temperature control)
  • Recommended snubber network e. g. for VVRMS ≤ 400 V: R = 33 Ω/13 W, C = 0,47 µF
Voltage (V)
1200 V