Product specifications
Characteristic | Value |
---|---|
Case | B6 |
Chip Technology | Thyristor |
Current (A) | 160 A |
Dimensions (LLxBBxHH) mm | 190SW32M16 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 01239010 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKT 160/16 E UNF |
Surge Current (A) | 3750 A |
Technology | Thyristor |
Typical Applications |
|
Voltage (V) | 1600 V |