Product specifications
Characteristic | Value |
---|---|
Case | B7 |
Chip Technology | Thyristor |
Current (A) | 300 A |
Dimensions (LLxBBxHH) mm | 230SW41M24 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 01239121 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKT 300/08 D UNF |
Surge Current (A) | 10000 A |
Technology | Thyristor |
Typical Applications |
|
Voltage (V) | 800 V |