Product specifications
Characteristic | Value |
---|---|
Case | B10 |
Chip Technology | Thyristor |
Current (A) | 760 A |
Dimensions (LLxBBxHH) mm | D58x26 |
Features |
|
Housing | Capsule |
Part Number | 01642320 |
Product Line | Capsule |
Product Status | In production new |
Product Type | SKT 760/16 E |
Surge Current (A) | 13000 A |
Technology | Thyristor |
Typical Applications |
|
Voltage (V) | 1600 V |