Semikron Danfoss logo

01641510

SKT 883/16E

Capsule

Product specifications

Characteristic
Value
Case
B23
Chip Technology
Thyristor
Current (A)
880 A
Dimensions (LLxBBxHH) mm
D58x26,5
Features
  • Hermetic metal case with epoxy insulator
  • Capsule package for double sided cooling
  • Off-state and reverse voltages up to 1800 V
  • Amplifying gate
Housing
Capsule
Part Number
01641510
Product Line
Capsule
Product Status
In production new
Product Type
SKT 883/16E
Surge Current (A)
15500 A
Technology
Thyristor
Typical Applications
  • DC motor control (e.g. for machine tools)
  • Controlled and half-controlled rectifiers (e.g. for battery charging)
  • AC controllers (e.g. for temperature control)
Voltage (V)
1600 V