Semikron Danfoss logo

L5054305

SKYPER 42 R/02 (coated)

Driver Core

Product specifications

Characteristic
Value
Channels2
Chip TechnologyDriver Core
Current (A)30 A
FeaturesTwo output channelsIntegrated potential free power supplyUnder voltage protectionDriver interlock top / bottomDynamic short circuit protectionShut down inputFailure managementUL recognized, ROHSIEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721
Frequency in KhZ100 kHz
HousingDriver Core
Part NumberL5054305
Product GroupDriver Core
Product LineDriver Core
Product StatusIn production
Product TypeSKYPER 42 R/02 (coated)
QG in µC50 µC
Surge Current (A)0.15 A
SwitchesHalf Bridge
Typical ApplicationsDriver for IGBT modules in bridge circuits in industrial applicationDC bus voltage up to 1200V
Voltage (V)1700 V