SEMISTACK® Classics
The SEMISTACK CLASSIC family offers a pre-qualified bipolar power assembly ready for integration with rigorous qualification tests and current environmental standards. The platform design has been optimised to achieve the best balance between cost and performance for powerful rectifiers and AC controllers up to the megawatt range.
Features
- 500Vac
- Air cooled
- B6U, B6C, W3C converters
- RC protection
- Thermal protection
- Optional fuses protection
Applications
- Motor drives
- Power supplies