SEMIKUBE® 1500V IGBT Stacks
Reach 1500VDC
With 2-Level through Intelligent Switching
SEMIKUBE® 1500V Benefits
Following the solar trend to increase DC voltage, SEMIKUBE extends its range with a 1300A, 2-level power electronic stack, able to operate up 1500VDC. Using state-of-the-art IntelliOff driving technology, the inverter provides safe operation under all conditions. The high robustness of the CAL diode against cosmic rays, gives a very low failure rate. Designed within the same footprint as standard SEMIKUBE size 3, the SEMIKUBE 1500V provides a fast, cost-effective alternative to 3-level solutions.
SEMIKUBE® 1500V Key Features
- Up to 1500kVA
- Power density up to 5.7kVA/litre
- New ASIC chipset
- Increased SOA with multi switch modes
- Drivers and current sensors
- Forced air cooled platform
- Flexible design
SEMIKUBE® 1500V Product Range
SEMIKUBE® Stacks
Reset all filters Selected
Filter
Filter
- Product Type
- Product Line
- VAC in V
- VDC in V
- ICnom in A
- Switches
- Stack category
- Cooling
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
Pre-qualified platform
- Complies with environmental standards (IEC 60721-3)
- Automated electrical tests and 100% fully tested in production
Easy maintenance
- DC connection via fast-mount clamps
- Fast replacement time of 30mins
- Power assembly weighs less than 30kg
Solar PV inverters
- With IntelliOff