SEMITOP® E1/E2
Exceeding the Standard
SEMITOP® E1/E2 – Up to 200kW
The SEMITOP E1/E2 design offers an alternative to the established industrial standard packages, down to the chip level, for supply chain safety. Superior thermal performance combined with a low-inductance design make SEMITOP E1/E2 the perfect package for the latest Si and SiC chips technologies.
SEMITOP® E1/E2 Benefits
SEMITOP E1/E2 represent the SEMITOP platform’s natural evolution to an enhanced package, offering the best footprint, an extremely flexible architecture and high performing solutions at optimized system cost.
Integrated with the latest Si and SiC chip technologies, the SEMITOP E1/E2 adresses the demanding environment where high performance, innovation, quality standards and cost are the key winning factors.
Developed as an extension of SEMITOP Classic line up, the SEMITOP E1/E2 pushes flexibility and power density to the limit, enabling platform to cover applications up to 200kW. SEMITOP E is available in two different housing sizes, E1 and E2, offering a package compatible with the industrial standard.
SEMITOP® E1/E2 Key Features
- 12 mm height
- Baseplate-less design
- Press-fit and solder terminals
- Two screw mounting for design simplicity
- Optimized design for superior thermal performance
- Extreme flexibility pin layout
- Low inductance design
- Available with pre-applied TIM
SEMITOP® E1/E2 Applications
The SEMITOP E1/E2 family is designed for the low and medium power range of up to 200kW. High performance and low inductance design, combined with the latest chip technologies, make SEMITOP E1/E2 suitable for different markets such as UPS, solar, energy storage, motor drives, power supplies and the EV charger markets.
SEMITOP® E1/E2 Product Range
The SEMITOP E1/E2 portfolio integrates Si and SIC diodes, fast 650V/1200V IGBTs, and both Si and SiC MOSFETs. A large variety of configurations are possible with SEMITOPT E1/E2, from standard topologies to customized solutions:
- 3-level Neutral Point Clamp (NPC), single phase and 3-phase
- 3-level Active Neutral point clamp (ANPC)
- 3-level T-type NPC (TNPC), single phase and 3-phase
- 3-level Split-NPC/ANPC
- Boost chopper
- 3-phase inverter (sixpack)
- CIB (converter-inverter-brake)
- Bridge rectifier
- Full and Hybrid SiC configurations
- Customized configurations
SEMITOP® IGBT Modules
Filter
- Product Type
- Product Line
- VCES in V
- ICnom in A
- Switches
- Technology
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
SEMITOP® SiC-MOSFET-Modules
Filter
- Product Type
- Product Line
- VDS in V
- ID in A
- Switches
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
SEMITOP® MOSFET Modules
Filter
- Product Type
- Product Line
- VDS in V
- ID in A
- Switches
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
SEMITOP® Bridge Rectifier Modules
Filter
- Product Type
- Product Line
- VRRM / VDRM in V
- ID in A
- IFSM / ITSM in A
- Switches
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
Industrial Standard Package at Superior Performance
Broad product portfolio
- Comprehensive portfolio for 2-level and 3-level applications
- Wide range of applications (UPS, ESS, Solar, Drives, EV-charging)
- Multiple chip sourcing
State-of-the-art products
- Latest Si and SiC technology
- Low-inductance design (down to 4nH)
- Extreme Flexibility for complex configurations
- Integration of SMD components (NTC, Shunt, Capacitors, Gate resistors)
- Customized designs
Superior thermal performance
- Optimized design for very low thermal resistance
- Lower junction temperature for higher efficiency and longer lifetime