Thermal Interface Materials
Modules with pre-applied thermal interface materials
Filter
- Product Type
- TiM
material - Weight in mg
- Thickness (after assembly) in µm
- Tolerances (+/-) in µm
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
Stay Cool – Heat Dissipation is Our Job
Semikron Danfoss was the first power module manufacturer on the market to offer power modules with pre-applied thermal interface material. With more than two decades of field experience and more than 17 million pre-printed modules in the field, setting the benchmarks. The modules with pre-applied TIM are printed in a clean environment on an automated and SPC controlled silkscreen and stencil printing line.
For each requirement, Semikron Danfoss offers the right choice of material. In addition to the standard silicone thermal grease, phase change materials and high performance thermal paste with improved thermal performance are also available.
Semikron Danfoss offers either thermal grease or phase change materials depending on customer requirements (e.g. performance increase, reduced handling effort) and module type (with or without baseplate). Phase change materials have a solid consistency at room temperature, fully exploiting the advantages a non-smearing TIM layer offers, with no drawbacks. Baseplate-less modules, on the other hand, usually require a lower-viscosity material to help improve robustness during assembly. Here, thermal grease is the preferred solution.