Rectifier Bridges
Robust and easy to use
Customer service
Rectifier Bridges
Single- and 3-phase isolated rectifier bridges for low to lower medium power applications. Standard and special topologies are available in various case and terminal designs. For voltages ranging from 200V to 2200V and currents ranging from 9A to 83A.
Rectifier Bridges Benefits
When performance, space and fast production are paramount, Semikron Danfoss rectifier bridges are the solution in many applications.
Single- or 3-phase topologies are available in isolated, compact cases. Whether your preference is solder-based connection, screw connections, fast-on connectors or busbars, Semikron Danfoss has the right product for you.
Rectifier Bridges Key Features
- Recommended for forced and natural air cooling
- Easy mounting with or without heatsink
- Insulated case
- High surge current
- Fast-on, screw or solder terminals
Rectifier Bridges Applications
Key applications include battery chargers, small motor drive input rectifiers, power supplies and rectifiers for DC motor field control for natural convection or forced cooling.
Rectifier Bridges Product Range
1-phase Leaded/solder bridges: | 9A to 25A | 200V to 2000V |
1-phase Fast-on bridges: | 17A to 35A | 100V to 1600V |
1-phase Screw power bridges: | up to 30A | 200V to 1600V |
3-phase Leaded/solder bridges: | 9A to 83A | 400V to 2200V |
3-phase Fast-on bridges: | 20A to 50A | 200V to 1800V |
3-phase Screw power bridges: | up to 30A | 200V to 1600V |
Rectifier Bridges
Filter
- Product Type
- Product Line
- VRRM / VDRM in V
- ID in A
- IFSM / ITSM in A
- Switches
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.