eMPack®
The automotive power module platform

eMPack® Power Module – High Performance Package for E-mobility

The transition from full vehicle platforms to full battery electric vehicle architectures is progressing rapidly. These architectures will require scalable power electronics solutions for electric drive systems (EDS) that can cover a wide power range while remaining cost-effective, resulting in an important competitive advantage for vehicle manufacturers.

The new eMPack power module platform, which is based on a common module concept, is being developed for EDS inverter architectures covering a power range from 100kW up to 750kW.

eMPack covers 400V and 800V battery system applications. The combination of silicon carbide technology with fully sintered, low stray inductance Direct Pressed Die Technology (DPD) enables unmatched power densities combined with high reliability for automotive application.

Key Features

  • Silicon Carbide MOSFET technology
  • 750V / 1200V sixpack compatible package delivering up to 900ARMS
  • Double Sided Sintering package for automotive grade reliability
  • Low thermal resistance thanks to DPD technology
  • Flexible cooler arrangements
  • 2.5nH package stray inductance including terminals

Power Electronics for Vehicles

eMPack® – Technology Driving eMobility

Getting Started with the eMPack® Application Kit

An Application Kit for eMPack modules is available for evaluation purposes. It helps users run performance measurements in the lab, build up first demonstration inverters, adjust control algorithms and give some guidance for building an automotive inverter.

Using the eMPack Application Kit brings the following major advantages:

  • No wasted time developing own adaptor PCBs
  • No need for configuration of any kind (e.g. gate resistors)
  • Plug-and-Play – Test engineers can plug into the Application Kit and start measurements

 Technical Explanation

eMPack® Webinars

Building Highly Efficient Traction Inverters

Scalable, compact, highly reliable, efficient... these are some of the attributes passenger car manufactures require for e-drive system power electronics. The eMPack power module family based on fully sintered direct pressed technology (DPD) addresses these requirements.

Benefits of Using the eMPack® Application Kit

Application Kits offer an easy way to get started with the eMPack in a short time in the lab. Available for different semiconductor technologies and blocking voltages, the Application Kits are the perfect tool to evaluate different power ratings and semiconductor technologies.