SEMITRANS®

Low inductance packages, down to 10nH

Downloads

Customer service

Contact us

Product service

Buy online

Request samples

SEMITRANS® Benefits

SEMITRANS Classic feature well-proven designs that come from over 30 years of market experience. These packages are still suitable for the latest chips generations, including Silicon Carbide, thanks to its low-inductance design. SEMITRANS 10 takes the power range into the realm of megawatt applications, not only with half-bridges, but also in 3-level topologies for wind and solar applications. SEMITRANS 20 serves high power applications with a low inductance and easy-to-parallel power module design. With its available advanced technologies such as sintered chips and AlCu bond wires, it boasts up to 5 times more lifetime than standard modules.

SEMITRANS® Product Family

SEMITRANS® Classic

Robust industrial standard package with copper baseplate and screw terminals for power connections. The SEMITRANS Classic modules have a low inductance design and can be used for inverters from 25kW to 500kW. 

Learn more

SEMITRANS® 10

SEMITRANS 10 is a robust industrial standard package with copper baseplate and screw terminals. The SEMITRANS 10 package provides a low inductance design for 1000A and 1400A up to 1700V.

Learn more

SEMITRANS® 20

The new high power standard in traction, renewables and drives, the SEMITRANS 20 represents the next generation standard power module for high-power applications. The SEMITRANS 20 product family features both industrial and traction versions.

Learn more

SEMITRANS® Short Facts

  • Safe operation with high DC-link voltages
  • Maximum power output
  • Multiple IGBT sources

SEMITRANS® Key Features

  • Various topologies (half-bridge, chopper, single switch, 3-level, common emitter)
  • Isolated baseplate
  • High isolation voltage
  • Available from 600V up to 1700V
  • Full and Hybrid SiC modules available

SEMITRANS® Applications

SEMITRANS power modules are designed for a broad range of applications such as motor drives, regenerative inverters, power supplies or traction applications. The long service life is perfectly suited for ambitious applications.

SEMITRANS® Product Range

The SEMITRANS family offers a broad range of topologies and power ranges. All the standard voltage classes from 600V to 1700V are available. The current rating ranges from 50A to 1400A. The SEMITRANS package is available as half-bridge, chopper, single switch, 3-level and common emitter module.

SEMITRANS® IGBT Modules

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Product Line
  • VCES in V
  • ICnom in A
  • Switches
  • Technology
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.

SEMITRANS® SiC MOSFET Modules

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Product Line
  • VDS in V
  • ID in A
  • Switches
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.

SEMITRANS® Hybrid-SiC Modules

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Product Line
  • VCE in V
  • ICnom in A
  • Switches
  • Technology
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.