SKAI®

Most compact power electronic system
off-the-shelf for electro-mobility

Downloads

Customer service

Contact us

Product service

Request samples

SKAI® Benefits

The SKAI power electronic platform comprises highly integrated motor controllers, which provide the ideal powertrain solution for mobile electric and hybrid applications. Power densities up to 20 kVA / litre bring notable size reductions compared with other existing standard motor controller products. The systems operate with supply voltages of 24V to 800V and with output power ratings up to 300 kVA.

The Power MOSFET-based SKAI LV motor controller is a power-platform to work with a customer controller board. It uses highly reliable SKiiP technology with a very low-inductance connection to the DC-link capacitors and includes driver electronics, current, voltage and temperature sensors integrated into a waterproof IP66 enclosure. The compact motor controllers can withstand high vibration amplitudes of up to 10gRMS.

The IGBT-based SKAI HV motor controller operates with sintered, 100% solder-free 1200V power semiconductors and features polypropylene DC-link film capacitors. SKAIware motor control software adds to the system function and finishes off this tried-and-tested package for the SKAI HV nicely. Semikron Danfoss provides engineering services to support customers with the integration of SKAI HV motor controller systems. Other available services include, for instance, lifetime estimation, field application support, individual parameterization of motor control software, and others.

SKAI® Product Family

SKAI®2 HV

SKAI 2 HV comprises a versatile 3-phase AC/DC and DC/AC converter product platform designed for use in electrified vehicles. It covers key requirements such as high-power density, exceptional ruggedness and automotive EMI compliance.

Learn more

SKAI®3 LV

SKAI 3 LV is the 3rd generation of industrial MOSFET inverters and constitutes the 7th generation of MOSFET inverter technology. This platform concept offers standard and customisable designs to meet your needs.

Learn more

SKAI® Short Facts

  • Suitable for battery voltages 24V up to 800V
  • Sintered power semiconductors
  • EMI compliant
  • Off-the-shelf versions with gate driver interface, vector control software, automotive power connections

SKAI® Key Features

  • Compact integration in IP67 (SKAI HV) or IP66 (SKAI LV) enclosure
  • Voltage, current and temperature sensors
  • Gate driver with protection
  • IGBT/ MOSFET power semiconductors
  • Fully programmable digital signal processor
  • EMI filters
  • Versatile cooling system (liquid cooled, air-cooled or plate-mounted)
  • DC link capacitors
  • Motor control software

SKAI® Applications

The SKAI off-the-shelf power electronic building block family has been introduced to cover a broad range of vehicle electrification applications. Examples are electric drivetrains with standardized motor/generator flanges to fit or retrofit the drives easily into existing vehicle designs. These types of drivetrains have been developed for many vehicle types, i.e. buses, light trucks, agriculture and construction machinery as well as marine applications or cars.

SKAI® Product Range

Versatile SKAI HV off-the-shelf versions are available. The SKAI LV is available for supply voltages between 24V and 120V. The SKAI LV is mounted on a liquid or forced air cooler or a baseplate. Optional services include end-of-line flashing of specified software, lifetime estimation based on application profile analysis, field application support, individual parameterization of motor control software and more on request.

SKAI® Systems

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Case
  • VDC max in V
  • VCES/DS in V
  • Inom in Arms
  • Technology
  • Topology
  • Cooling
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.