Systems

Highly integrated inverter systems for electric mobility

Downloads

Customer service

Contact us

Product service

Request samples

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Case
  • VDC max in V
  • VCES/DS in V
  • Inom in Arms
  • Technology
  • Topology
  • Cooling
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.

The most compact power electronic system for on- and offroad vehicles

Semikron Danfoss’ SKAI motor controllers are versatile, 3-phase DC to AC inverter platforms, equipped with current sensors, drivers and DC link capacitors. The systems are designed to operate with 24V to 96V supply voltages for the MOSFET based versions and up to 800V for the IGBT based versions, with output powers up to 55kVA and up to 300kVA respectively.