Silicon Carbide MOSFET Power Modules
Power modules with SiC MOSFETs
Further Information & Downloads
Customer service
Product service
Filter
- Product Type
- Product Line
- VDS in V
- ID in A
- Switches
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
Highest Power Output and Efficiency
Semikron Danfoss offers Silicon Carbide MOSFET power modules (Full SiC Modules) in SEMITOP and SEMITRANS housings. Achieve high switching frequency, minimal losses and maximum efficiency using SiC MOSFETs from leading suppliers. Silicon Carbide also offers excellent power density.
The increase in switching frequency means passive filter components are drastically reduced. Reduced power losses result in smaller heatsinks and reduced cooling needs in general. Both benefits result in a major decrease in overall system costs.
The full Silicon Carbide power modules are available from 20A to 540A in 1200V and 1700V, with and without anti-parallel freewheeling Schottky diode. Sixpacks, half-bridges and boost converters including a bypass diode are available.
In addition to its SiC MOSFET module portfolio, Semikron Danfoss offers also single SiC Schottky diodes in SEMIPACK and SEMITOP housings to ensure low loss rectification as well.