SK 50 B
Bridge Rectifier Modules
SEMITOP 2 (41x28x12)
Part Number | 24104100;24104103;24104106 |
Product Status | In production |
Housing | SEMITOP 2 |
(LLxBBxHH) | 41x28x12 |
Switches | 4 |
VRRM / VDRM in V | 800-1600 |
ID in A | 51 |
IFSM / ITSM in A | 270 |
Back to product overview
Downloads
- SK 50 B
Datasheet | pdf 387538 B - SEMITOP® Classic (2021-07-30 - Rev-06)
Technical Explanation | pdf 1482870 B2021-07-30 - SEMITOP® Classic (2021-07-30 - Rev-06)
Technical Explanation | pdf 1922708 B2021-07-30 - SEMITOP E2 HERIC Inverter Board (2019-04-11 - Rev-02)
Technical Explanation | pdf 2182783 B2019-04-11 - Technical Explanation SEMITOP E2 HERIC Inverter Board (2019-04-11 - Rev-02)
Technical Explanation | PDF 2537255 B2019-04-11 - SEMITOP® Classic (2021-07-30 - Rev-04)
Mounting Instruction | pdf 1436836 B2021-07-30 - SEMITOP® Classic (2021-07-30 - Rev-04)
Mounting Instruction | pdf 1754902 B2021-07-30 - IGBT Peak Voltage Measurement and Snubber Capacitor Specification (AN-7006 / 2008-03-17 - Rev-00)
Application-Note | pdf 469426 B2008-03-17 - IGBT4 CAL4 (AN-9001 / 2009-03-27 - Rev-02)
Application-Note | pdf 381492 B2009-03-27 - 3L NPC TNPC Topology (AN-11001 / 2015-10-12 - Rev-05)
Application-Note | pdf 967622 B2015-10-12 - Unipolar driver voltage (AN-1401 / 2015-06-03 - Rev-02)
Application-Note | pdf 1137151 B2015-06-03 - MiniSKiiP Dual (AN-1402 / 2014-12-19 - Rev-02)
Application-Note | pdf 1366145 B2014-12-19 - Determining switching losses of SEMIKRON IGBT modules (AN-1403 / 2014-08-19 - Rev-00)
Application-Note | pdf 1041909 B2014-08-19 - Thermal resistances of IGBT Modules (AN-1404 / 2014-11-30 - Rev-01)
Application-Note | pdf 975746 B2014-11-30 - Insulation Coordination (AN-1405 / 2017-12-07 - Rev-03)
Application-Note | pdf 881493 B2017-12-07 - Estimation of Liquid Cooled Heat Sink Performance at Different Operation Conditions (AN_1501 / 2015-10-16 - Rev-00)
Application-Note | pdf 900193 B2015-10-16 - How to read 3L datasheets (AN-15-002 / 2015-12-03 - Rev-00)
Application-Note | pdf 760914 B2015-12-03 - Effect of Humidity and Condensation on Power Electronics Systems (AN_16-001 / 2022-01-11 - Rev-01)
Application-Note | pdf 2282689 B2022-01-11 - High voltage testing (AN_16-002 / 2019-08-06 - Rev-02)
Application-Note | pdf 338262 B2019-08-06 - Switching With Capacitive Cable Load (AN_17-002 / 2017-01-27 - Rev-00)
Application-Note | pdf 660255 B2017-01-27 - Modules in Parallel Operation with Central and Individual Driver Board (AN_17-001 / 2017-01-27 - Rev-00)
Application-Note | pdf 3744292 B2017-01-27 - Cosmic Ray Failures in Power Electronics (AN_17-003 / 2017-06-08 - Rev-00)
Application-Note | pdf 1232905 B2017-06-08 - Thermal Paste Application (AN_18-001 / 2018-01-19 - Rev-00)
Application-Note | pdf 2202624 B2018-01-19 - IGBT Peak Voltage Measurement and Snubber Capacitor Specification (AN-7006 / 2008-03-17 - Rev-00)
Application-Note | pdf 718484 B2008-03-17 - 3L NPC TNPC Topology (AN-11001 / 2015-10-12 - Rev-05)
Application-Note | PDF 1531691 B2015-10-12 - Determining switching losses of SEMIKRON IGBT modules (AN-1403 / 2014-08-19 - Rev-00)
Application-Note | pdf 1233504 B2014-08-19 - Thyristor Triggering and Protection of Diodes and Thyristors (AN_18-002 / 2018-11-19 - Rev-02)
Application-Note | pdf 2282915 B2018-11-19 - Thyristor Triggering and Protection of Diodes and Thyristors (AN_18-002 / 2018-11-19 - Rev-02)
Application-Note | pdf 2324076 B2018-11-19 - Gate Driver Configuration and Short Circuit Protection for 3-Level Topologies (AN_19-001 / 2019-05-29 - Rev-00)
Application-Note | pdf 729002 B2019-05-29 - Introduction of new IGBT Generation 7 (AN_19-002 / 2019-10-10 - Rev-01)
Application-Note | pdf 979621 B2019-10-10 - Calculating Junction Temperature using a Module Temperature Sensor (AN_20-001 / 2020-01-29 - Rev-02)
Application-Note | pdf 2041574 B2020-01-29 - Introduction of new IGBT Generation 7 (AN_19-002 / 2020-08-18 - Rev-02)
Application-Note | pdf 1254385 B2020-08-18 - Field-Testing of Power Semiconductor Modules (AN_20-003 / 2020-08-04 - Rev-00)
Application-Note | pdf 1626159 B2020-08-04 - Influence of DC-Link Inductance on Switching Performance and Power Losses (AN_20-004 / 2020-12-17 - Rev-03)
Application-Note | pdf 4613846 B2020-12-17 - Field-Testing of Power Semiconductor Modules (AN_20-003 / 2020-08-04 - Rev-00)
Application-Note | pdf 711978 B2020-08-04 - Power Cycle Model for IGBT Product Lines (AN_21-001 / 2021-08-24 - Rev-01)
Application-Note | pdf 520717 B2021-08-24 - Gate Driver Basics (AN_21-002 / 2021-07-22 - Rev-01)
Application-Note | pdf 2568782 B2021-07-22 - Panasonic Graphite Sheets ( / 2022-02-24 - Rev-00)
Application-Note | pdf 3336351 B2022-02-24 - Dynamic Characterization of SiC Diodes (AN_22-001 / 2022-03-18 - Rev-00)
Application-Note | pdf 1541210 B2022-03-18 - Power Cycle Model for IGBT Product Lines (AN_21-001 / 2021-08-24 - Rev-01)
Application-Note | pdf 1135516 B2021-08-24 - Semitop 2 STEP
STEP | STEP 2626338 B