水冷式IGBT功率组件
功率高达6MVA的IGBT组件平台 – s为水冷式逆变器树立标准
水冷式IGBT功率组件的优势
SEMISTACK RE和SKiIPRACK水冷式平台提供便于集成的预认证功率组件,满足严格的质量测试要求和最新的环境标准(IEC 60721-3)。平台设计经过优化,可为兆瓦级水冷式功率逆变器实现成本与性能的优越平衡。它们设计用于高可靠性要求以及长达20年使用寿命的应用。出色的设计和封装令其可以紧凑地集成到标准工业机柜中,在低压条件下提供高达6MVA的功率。SEMISTACK系列专为风力发电机应用设计,具有卓越的IGBT循环能力,电容组使用寿命长,维护工作量低。
水冷式IGBT功率组件产品系列
SEMISTACK® RE
SEMISTACK RE平台提供标准的逆变器规格1500x230x510mm (高x宽x深),可将两个子功率组件装入600x600x2000mm的机柜中。标准规格组件的电流在1000A到1400A。 对于较低额定电流的应用,或对机柜尺寸有严格限制的应用,小型逆变器HWD1250x230x510mm (高x宽x深)可提供连续的600A到1000ARMS输出电流。
SKiiPRACK®
SKiiPRACK平台包含一个单元—— 525x375x470mm (高x宽x深),它与其他单元一同组装,成为600mm深,2000mm高的标准柜中的一个功能单元。一个单元可以集成1个H桥,1个一相桥臂+制动斩波,或12-脉冲整流器,它们组合成为三相逆变器,四象限变流器或三相整流器和逆变器。输出电流范围可从600A连续扩展至2200A。
水冷式IGBT组件产品特点
- 即用型产品系列
- 2和4象限三相变流器
- IGBT 逆变器功率密度高达14kVA/L
- 预期寿命长
水冷式IGBT功率组件的关键特性
- 最大连续输出电流范围600A至1400ARMS
- 直流电压高达1250VDC
- 逆变器输出电压高达690VAC
- 长寿命直流聚丙烯电容器组
- 40°C温度下的预期寿命达100,000小时
- Theatsink、VDC、Iout模拟测量
- CAN接口(配置和详细错误诊断分析)
水冷式IGBT功率组件的应用
SEMISTACK RE和 SKiIPRACK平台符合风力发电应用要求,具有可选的制动斩波器设计,可构建四象限变流器,适合与同步发电机和双馈式感应发电机一起使用。该平台灵活性出色,可满足集中式太阳能逆变器的要求,连续直流母线电压高达1250VDC。另外,SEMISTACK平台也可用于要求大功率、高可靠性的低压应用,例如,造船厂三相逆变器或再生能源电厂附近安装的电池储能装置。
水冷式IGBT功率组件的产品范围
SEMISTACK RE和SKiIPRACK水冷式平台提供各种逆变器尺寸,可将两个功率子组件装入600x600x2000mm机柜。标准尺寸的电流范围介于1000A和1400ARMS之间。对于低额定电流值或机柜尺寸严重受限的应用,提供连续输出额定电流值高达900ARMS的较小逆变器尺寸。上述两个平台集成了SKiiP IPM产品系列,从而集成了IGBT门极驱动器和监控模拟输出(温度、输出电流和直流母线电压)。还可选配CAN接口,用于监控SKiiP。要将功率容量提升至6MVA,可使用并联板通过直流母线将多个SEMISTACK并联在一起,并进行一体化控制。另外,SEMISTACK平台还可集成到配备合适交流和/或直流功率滤波器、电气和冷却分配系统的工业机柜中。
SEMISTACK® RE 功率组件
Filter
- Product Type
- Product Line
- VAC in V
- VDC in V
- ICnom in A
- Switches
- Stack category
- Cooling
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.
SKiiPRACK® 功率组件
Filter
- Product Type
- Product Line
- VAC in V
- VDC in V
- ICnom in A
- Switches
- Stack category
- Cooling
- Product Status
Sorry, we were unable to find products that match your current set of filters and/or search.