SKD 35 AV

Bridge Rectifier Modules
G 11b (29x29x10)

Part Number 07640950;07641630
Product Status In production
Housing G 11b
(LLxBBxHH) 29x29x10
Switches 6
VRRM / VDRM in V 1200-1600
ID in A 39
IFSM / ITSM in A 345

Back to product overview
SEMIKRON G 11b (29x29x10)
SEMIKRON SKD 6

Downloads

Customer Support

Contact Customer Support

SKD 35 AV Features

  • Square plastic case with isolated metal base plate and fast-on connectors
  • Blocking voltage up to 1600 V
  • Avalanche characteristic
  • High surge currents
  • Notch moulded in casing for easy polarity identification
  • Easy chassis mounting

SKD 35 AV Target Applications

  • Three phase rectifier for power supplies
  • Input rectifiers for variable frequency drives
  • Rectifier for DC motor field supplies
  • Battery charger rectifiers
  • Recommended snubber network: RC: 0,1 μF, 50 Ω (PR = 1W)

Additional Searches

SKD35 AV, SKD 35AV, SKD35AV